TV, Data, & Voice Sockets
3-pin Telephone Socket Outlet
Logic Plus™ K3540WHI are 3 Pin Non UK Telephone Socket Outlets with Telephone Symbol and are available in white color.
Logic Plus™ K3540WHI are 3 Pin Non UK Telephone Socket Outlets with Telephone Symbol and are available in white color. They accepts 2A 2 pin and earth plug where 2 pins are used for telephone circuits and the earth pin is used to ensure correct polarity. They are designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design.
Features & Benefits:- 3-pin "child resistant shutter system"
- Unrivalled quality and reliability
- Quick and easy to install
- Up to 10 year guarantee on electronic products
- BS 546:1950
Others
- Product Type
- 3-Pin
- Brand
- MK Electric
- Material
- Plastic
Others
- Product Type
- 3-Pin
- Brand
- MK Electric
- Material
- Plastic
- Product Type : 3-Pin
- Brand : MK Electric
- Material : Plastic