/content/hbtbt/ae/en/search-results.html

    TV, Data, & Voice Sockets

    Logic Plus™ LJUC6 Datacom Modules

    Logic Plus™ LJU6C datacom modules are a wide range of modular telephone and data outlets available in white and black.

    Overview
    Logic Plus™ LJU6C datacom modules are a wide range of modular telephone and data outlets available in white and black.All modules are standard one module euro size - 25 x 50mm.Features & Benefits:
    • Screened products eliminate alien crosstalk.
    • Available in white and black.
    • 25 x 50mm one module size.
    • Front fixing facilitates easy exchange of modules.
    • 20 year guarantee.
    Others
    Name
    Description
    File Size
    Date
    Size
    BIM File for K5746WHI
    application/zip 228.26 KB
    4/28/2023
    228.26 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    MK Electric - Telephone Modules Datasheet
    application/pdf 115.58 KB
    9/18/2023
    115.58 KB
    MK Electric - Euro Data Modules Datasheet
    application/pdf 652.28 KB
    9/18/2023
    652.28 KB
    Name
    Description
    File Size
    Date
    Size
    BIM File for K5746WHI
    application/zip 228.26 KB
    4/28/2023
    228.26 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    MK Electric - Telephone Modules Datasheet
    application/pdf 115.58 KB
    9/18/2023
    115.58 KB
    MK Electric - Euro Data Modules Datasheet
    application/pdf 652.28 KB
    9/18/2023
    652.28 KB
    Name
    Description
    File Size
    Date
    Size
    BIM File for K5746WHI
    228.26 KB
    4/28/2023
    MK Electric - Complete Catalog
    34.02 MB
    10/3/2023
    Logic Plus Brochure
    9.08 MB
    9/28/2023
    MK Electric - Telephone Modules Datasheet
    115.58 KB
    9/18/2023
    MK Electric - Euro Data Modules Datasheet
    652.28 KB
    9/18/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    K5741BLK
    RJ45 Cat 6A LJU6C Module
    K5741BLK
    RJ45 Cat 6A LJU6C Module
    K5741SBLK
    RJ45 Cat 6A LJU6C Module, Screened
    K5741SBLK
    RJ45 Cat 6A LJU6C Module, Screened
    K5741SWHI
    RJ45 Cat 6A LJU6C Module, Screened
    K5741SWHI
    RJ45 Cat 6A LJU6C Module, Screened
    K5741WHI
    RJ45 Cat 6A LJU6C Module
    K5741WHI
    RJ45 Cat 6A LJU6C Module
    K5787BLK
    RJ1112 LJU6C Module
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-lju6c-datacom-module-primaryimage
    K5787BLK
    RJ1112 LJU6C Module
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-lju6c-datacom-module-primaryimage
    K5787WHI
    RJ1112 LJU6C Module
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-lju6c-datacom-module-primaryimage
    K5787WHI
    RJ1112 LJU6C Module
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-lju6c-datacom-module-primaryimage