/content/hbtbt/ae/en/search-results.html

    Unswitched Sockets

    MK Electric Socket Outlet

    The MK Electric Straight Socket Outlet Range is ideal for modern interiors and offer an unobtrusive and sophisticated look. It is screened and non-isolated

    Overview

    The MK Electric Straight Socket Outlet is ideal for modern interiors and offer an unobtrusive and sophisticated look.The MK K5854DABBLK is a black, co-axial quadplexer outlet for TV, FM/DAB and 2 satellite ports. It is screened and non-isolated. It is to be used for connection to a single co-axial aerial lead with combined TV and FM signals. MK K5854DABBLK Logic Plus Euro Quad Black Socket Outlet with TV coaxial, FM/DAB, 2 x Satellite sockets TV/FM/SAT triplexer units for connection to a single co-axial aerial lead with combined TV, FM and Satellite signals

    Features & Benefits:
    • ‘Clean earth’ sockets available l Non-standard ‘clean earth’ sockets are also available
    • Flush mounting box = 862ZIC
    • Flush mounting box = 886ZIC, for extra wiring space
    • Surface mounting box = K2142WHI
    Certifications:
    • Conforms to BS546:1950 Amendment 8
    • RoHS Directive 2011/65/EU
    • IP Rating = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Current Rating
      • 2 ampere
    • Finish
      • White
    • Gangs
      • 1

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Current Rating
      • 2 ampere
    • Finish
      • White
    • Gangs
      • 1
    • Fixing Centers : 60.3 millimetre
    • Brand : MK Electric
    • Current Rating : 2 ampere
    • Finish : White
    • Gangs : 1