/content/hbtbt/ae/en/search-results.html

Double Pole Switches

K5105 DP Switch

The MK Electric K5105 series switches are 32 amp Double Pole Switches.

Overview

The MK Electric K5105 series switches are 32 A Double Pole Switches. These switches are supplied with 8 self-adhesive plastic identification labels marked hob, fan, oven, water heater, shower, air conditioner, cooker and washing machine.They are not recommended for switching large banks of PCs.

Features & Benefits:
  • Double pole switching
  • 3mm contact gap
  • Terminal capacity - 3 x 2.5mm², 1 x 4mm² and 2 x 6mm²
  • Supplied with 8 self-adhesive plastic identification labels marked hob, fan, oven, water heater, shower, air conditioner, cooker and washing machine
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • These switches are not recommended for switching large banks of PCs
  • C/w Neon indicator
  • Flush mounting box = 886ZIC for 6mm² cables
  • Flush mounting box = 877ZIC for 10mm² cables
  • Surface mounting box = K2140WHI for 6mm² cables
  • Surface mounting box = K2031WHI
Certifications:
  • Conforms to IEC60669-1:2017 / BS EN60669-11999 + A2:2008
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP4X
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Current Rating
    • 32 ampere
  • Brand
    • MK Electric
  • Poles
    • 2
  • High Current
    • Yes ampere
  • Gangs
    • 1

Others

  • Fixing Centers
    • 60.3 millimetre
  • Current Rating
    • 32 ampere
  • Brand
    • MK Electric
  • Poles
    • 2
  • High Current
    • Yes ampere
  • Gangs
    • 1
  • Fixing Centers : 60.3 millimetre
  • Current Rating : 32 ampere
  • Brand : MK Electric
  • Poles : 2
  • High Current : Yes ampere
  • Gangs : 1
Product Number
Image
SKU
Description
alt
K5105SAWHI
32A DP Switch & Neon
Image
SKU
Description
alt
K5105SAWHI
32A DP Switch & Neon