/content/hbtbt/ae/en/search-results.html

    Wall Switches

    20A SP Wide Rocker Switch

    Wide Rocker Switches are 20A, 1 GANG, one way or two way switches. These wide rocker switches comes with mounting box of 35mm.

    Overview

    Wide Rocker Switches are 20A, 1 GANG, one way or two way switches. These wide rocker switches comes with mounting box of 35mm. Essential to meeting customers’ expectations, with a screw less design and a high-gloss finish for a contemporary look and feel. Clean, simple and uncomplicated. They are available in White and 5 stylish colours to complement any modern interior design theme. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.

    Features & Benefits:
    • Dual earth terminals
    • Designed for smaller budgets
    • Available in White and 5 stylish colours
    • Designed for trusted reliability
    • 25 Years Guaranty
    Certifications:
    • BS EN 60669-1:2018
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Current Rating
      • 20 ampere
    • Minimum Mounting Box Depth
      • 35 millimetre
    • High Current
      • Yes ampere
    • Brand
      • MK Electric
    • Gangs
      • 1

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Current Rating
      • 20 ampere
    • Minimum Mounting Box Depth
      • 35 millimetre
    • High Current
      • Yes ampere
    • Brand
      • MK Electric
    • Gangs
      • 1
    • Fixing Centers : 60.3 millimetre
    • Current Rating : 20 ampere
    • Minimum Mounting Box Depth : 35 millimetre
    • High Current : Yes ampere
    • Brand : MK Electric
    • Gangs : 1
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MV4787CHA
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, Charcoal
    MV4787CHA
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, Charcoal
    MV4787CHM
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, Champagne
    MV4787CHM
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, Champagne
    MV4787MBK
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, Matte Black
    MV4787MBK
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, Matte Black
    MV4787NCHA
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Charcoal
    MV4787NCHA
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Charcoal
    MV4787NCHM
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Champagne
    MV4787NCHM
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Champagne
    MV4787NMBK
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Matte Black
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-mv4787nmbk-20ax-1g-dp-wide-rocker-switch-with-neon
    MV4787NMBK
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Matte Black
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-mv4787nmbk-20ax-1g-dp-wide-rocker-switch-with-neon
    MV4787NPRL
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Pearl
    MV4787NPRL
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Pearl
    MV4787NTTA
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Titanium
    MV4787NTTA
    Wide Rocker Switch, 20A, 1 Gang, SP, Two-Way, With Neon, Titanium
    MV4787PRL
    Wide Rocker Switch, 20A, 1-gang, SP, 2-way, 86x86mm, Pearl
    MV4787PRL
    Wide Rocker Switch, 20A, 1-gang, SP, 2-way, 86x86mm, Pearl
    MV4787TTA
    Wide Rocker Switch, 20A, 1-gang, SP, 2-way, 86x86mm, Titanium
    MV4787TTA
    Wide Rocker Switch, 20A, 1-gang, SP, 2-way, 86x86mm, Titanium