/content/hbtbt/ae/en/search-results.html

    Wall Switches

    ARIA LITE

    Aria Lite 16A Switches features a frameless design with high gloss finish for White giving a contempory look and feel.

    Overview

    -Aria Lite 16A Switches features a frameless design with high gloss finish for White finish for giving a contempory look and feel.

    - Available in 1, 2, 3 & with 1 or 2 way switching. Options also available for Push &

    Features & Benefits:

    - Manufactured from Polycarbonate material, High Gloss finish, robust and tough

    - 16AX switches do not have to be de-rated when use with magnetic ballasted fluorescent or inductive loads

    - Switch contacts with silver buttons on both surfaces ensuring good conductivity for 2Way switches

    - Fixing screws hidden by clip-on Rocker

    - Oval shape mounting holes allow angular movement to accommodate adjustment for mounted boxes

    - Positive switch action

    - Minimum 3mm switching

    - Backed out and captive terminal screws

    - Certifications:IEC/BS/MS

    Features & Benefits:
    • -Aria Lite 16A Switches features a frameless design with high gloss finish for White finish for giving a contempory look and feel.
    • - Available in 1, 2, 3 & with 1 or 2 way switching. Options also available for Push &
    • Features & Benefits:
    • - Manufactured from Polycarbonate material, High Gloss finish, robust and tough
    • - 16AX switches do not have to be de-rated when use with magnetic ballasted fluorescent or inductive loads
    • - Switch contacts with silver buttons on both surfaces ensuring good conductivity for 2Way switches
    • - Fixing screws hidden by clip-on Rocker
    • - Oval shape mounting holes allow angular movement to accommodate adjustment for mounted boxes
    • - Positive switch action
    • - Minimum 3mm switching
    • - Backed out and captive terminal screws
    • - Certifications:IEC/BS/MS
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list