/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Avant 1 Gang SP Wide Rocker Switch

    MK Avant series offers Wide Rocker Switches. These switches are available in 10AX single pole range with & without Neon. The Wide Rocker Switches provides choice of White, Titanium, Champagne and Charcoal finish.

    Overview

    MK Avant series offers Wide Rocker Switches. These switches are an attractive range of wiring devices creating a contemporary and clean look. Wide Rocker Switches are rated at 10AX which means no de-rating is necessary when used with fluorescent & inductive loads. These switches are available in single pole with & without Neon. They provides choice of White, Titanium, Champagne and Charcoal finish.

    Features & Benefits:
    • Available in White, Titanium, Champagne and Charcoal finishes
    • Quality gloss finished, durable impact resistant
    • No de-rating is necessary when used with fluorescent & inductive loads
    • Wide Rocker Switches are available with & without neon
    Certifications:
    • IEC/BSEN 60669
    • ISO 9001:2000
    Specifications

    Others

    • Current Rating
      • 10 ampere
    • High Current
      • No ampere
    • Poles
      • 1
    • Ways
      • 1 millimetre
    • Gangs
      • 1
    • Brand
      • MK Electric

    Others

    • Current Rating
      • 10 ampere
    • High Current
      • No ampere
    • Poles
      • 1
    • Ways
      • 1 millimetre
    • Gangs
      • 1
    • Brand
      • MK Electric
    • Current Rating : 10 ampere
    • High Current : No ampere
    • Poles : 1
    • Ways : 1 millimetre
    • Gangs : 1
    • Brand : MK Electric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list