wall switches
Intermediate Wide Rocker 10A Switch
Intermediate Wide Rocker 10A Switch by Mk Essential meets customer’s expectations, with a screw less design and a high-gloss finish for a contemporary look and feel. These switches clean, simple and uncomplicated.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Intermediate Switches by Mk Essential meets customer’s expectations, with a screw less design and a high-gloss finish for a contemporary look and feel. These switches clean, simple and uncomplicated. Trendy and suitable for budgets of all sizes, without compromising on customer expectations and demands. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.
Features & Benefits:- High glossy finish
- Terminal marking
- Dual Earth terminal
- Captive and Backed out terminal screw
- BS EN 60669-1:2018
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Poles
- 1
- High Current
- No ampere
- Gangs
- 1
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Poles
- 1
- High Current
- No ampere
- Gangs
- 1
- Minimum Mounting Box Depth : 35 millimetre
- Current Rating : 10 ampere
- Brand : MK Electric
- Poles : 1
- High Current : No ampere
- Gangs : 1