/content/hbtbt/ae/en/search-results.html

    Wall Switches

    K63923 Wide Rocker Switch

    Wide Rocker Switches are clip on front plates which conceal screws and 3mm contact gap for increased safety. They have attractive glass finishees and offers different ranges that complements the décor of finest modern and traditional interiors.

    Overview

    Wide Rocker Switches are available in white, Titanium champagne and charcoal finishes which provide a range of products that complement the décor of the finest modern and traditional interiors. Quality glass finishes durable impact resistant plastic front plates which ensure that the range is durable and maintain its stylish and understated appearance.

    Features & Benefits:
    • Ultra slim front plates of 4mm
    • Front plates are removable
    • 3mm switch contact gap
    • Attractive glass finish
    • Interchangeable coloured front plates
    • 12 years of guarantee on all electromechanical products
    Certifications:
    • Comply with IEC/BSEN 60669
    • Comply with MS IEC 60669
    • Comply with SS 227
    • ISO 9001:2000 environment
    Specifications

    Others

    • Current Rating
      • 20 ampere
    • High Current
      • Yes ampere
    • Gangs
      • 1
    • Brand
      • MK Electric
    • Ways
      • 1 millimetre
    • Poles
      • 2

    Others

    • Current Rating
      • 20 ampere
    • High Current
      • Yes ampere
    • Gangs
      • 1
    • Brand
      • MK Electric
    • Ways
      • 1 millimetre
    • Poles
      • 2
    • Current Rating : 20 ampere
    • High Current : Yes ampere
    • Gangs : 1
    • Brand : MK Electric
    • Ways : 1 millimetre
    • Poles : 2
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list