Wall Switches
K63979 Wide Rocker Switch
K63979 Wide Rocker Switches are available in White, Charcoal, Champagne, Titanium finishes. They offer a range of product that complement the décor of finest modern and traditional interiors.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
K63979 Wide Rocker Switches are durable, farnish resistant and maintains its stylish and understated appearance. They offer a range of product that complement the décor of finest modern and traditional interiors.
Features & Benefits:- Switches are rated at 10AX which means no derating is necessary when used with fluorescent or inductive loads
- 3mm switch contact gap for increased safety
- Attractive glass finish for aesthetic appeal and practical maintenance
- 12 years guarantee
- IEC/BSEN 60669 certified
- MS IEC 60669 certified
- SS 227 certified
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Poles
- 1
- High Current
- No ampere
- Gangs
- 1
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Poles
- 1
- High Current
- No ampere
- Gangs
- 1
- Current Rating : 10 ampere
- Brand : MK Electric
- Poles : 1
- High Current : No ampere
- Gangs : 1