/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Logic Plus™ Architrave Plateswitches

    Discontinued

    Logic Plus™ architrave switches are a range of SP light switches manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Logic Plus architrave switches are a range of SP light switches, designed for installation in areas where space is a premium. The switches can be wired as either one or two way

    The products are are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • Two way switches can be wired as one or two way.
    • 3mm switch contact gap.
    • Switches do not have to be derated when used with fluorescent or inductive loads.
    • Switches are 32mm wide.
    • 30 year guarantee.
    Certifications:
    • BSEN60669-1:2018
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric