/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Logic Plus™ High Current Switches

    Discontinued

    Logic Plus™ high current switches are a range of double pole switches designed to control appliances rated at 32A or above.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Logic Plus high current switches are a range of double pole switches designed to control appliances rated at 32A or above, such as showers, ovens and water heaters. The range offers the options of appliance identification on the switch as well as optional neon indicators.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • Toggle action switches for easier user operation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Replaceable neon indicators.
    • K5205WHI and K5215WHI are supplied with 8 self-adhesive plastic identification labels marked 'hob', 'oven', 'water heater', 'shower', 'air conditioner', 'cooker' and 'washing machine.'
    • K5230WHI is supplied with mounting box which has an earth terminal fitted on the base of the box.
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric