Wall Switches
Logic Plus™ Plate Switch
Logic PlusTM MK Plateswitches are designed to blend in with the decor, whilst complementing a wide range of other MK wiring devices. They are designed for easy installation in plasterdepth boxes.
Logic PlusTM MK Plateswitches are suitable for controlling lighting circuits in domestic, commercial and industrial applications. A textured, polycarbonate moulding allowing the glow of the neon to be seen at almost any angle. Designed to complement the Logic Plus 1, 2, or 3 gang plateswitches. It is easy to install in existing locations. For 3 gang applications using a 25mm deep box simplifies wiring.
Features & Benefits:- Two way switches can be wired as one or two way
- 3mm switch contact gap
- Positive switch action
- Top access, backed out and captive terminal screws
- Neon locator available making switch easy to find in darkened rooms
- plate switch types are not intended for fluorescent loads
- Comply with BS EN 60669-1:1999.
Others
- High Current
- Yes
- Poles
- 2
- Gangs
- 1
Others
- High Current
- Yes
- Poles
- 2
- Gangs
- 1
- High Current : Yes
- Poles : 2
- Gangs : 1