/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Logic Plus™ Plateswitch 3 Gang

    Logic Plus™ collection offers Plateswitch. These Plateswitch are available in single pole range with Neon locator.

    Overview

    Logic Plus™ plateswitches are designed to blend in with the decor, whilst complementing a wide range of other MK wiring devices. They are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications. A textured, polycarbonate moulding allowing the glow of the neon to be seen at almost any angle. Designed to complement the Logic Plus 3 gang plateswitches. It is easy to install in existing locations. For 3 gang applications using a 25mm deep box simplifies wiring.

    Features & Benefits:
    • Plate Switch, 3 Gang, 2 Way, 10A Current rating
    • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1,6mm
    • Positive switch action
    • Does not need to e de-rated when used on fluorescent loads Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Flush mounting box = 861ZIC
    • Flush mounting box = 866ZIC, for extra wiring space
    • Surface mounting box = K2160WHI
    • Surface mounting box = k2140, for extra wiring space
    Certifications:
    • Confirms to IEC60669-12017 / BS EN60669-1, 2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Poles
      • 1
    • Gangs
      • 3
    • Ways
      • 2 millimetre
    • Finish
      • White

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Poles
      • 1
    • Gangs
      • 3
    • Ways
      • 2 millimetre
    • Finish
      • White
    • Fixing Centers : 60.3 millimetre
    • Brand : MK Electric
    • Poles : 1
    • Gangs : 3
    • Ways : 2 millimetre
    • Finish : White
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list