/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Logic PlusTM Architrave Switch

    Logic PlusTM Architrave Switches by MK Electric are single pole switches and are one of the best solutions for having switches installed at a limited space or tight corners.

    Overview

    MK Electric brings an innovative range of architrave switches – Logic PlusTM Architrave Switches with narrow and sleek design to fit into narrow corners or places where the wide switches are difficult to install. These switches are manufactured using thermoset plastics that makes them wear and tear resistant as per the requirements of the customer.

    Features & Benefits:
    • These switches do not have to be derated when used with fluorescent or inductive loads
    • Can be wired as either one-way or two-way
    Certifications:
    • BS EN 60669-1: 2000
    Specifications

    Others

    • Current Rating
      • 10 ampere
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Finish
      • White
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric

    Others

    • Current Rating
      • 10 ampere
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Finish
      • White
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric
    • Current Rating : 10 ampere
    • Ways : 2 millimetre
    • High Current : No ampere
    • Finish : White
    • Poles : 1
    • Gangs : 1
    • Brand : MK Electric