Wall Switches
Logic PlusTM Plate Switch
Logic PlusTM brings Plate Switches which are suitable for controlling lighting circuits in domestic, commercial and industrial applications.
MK Electric introduces Logic PlusTM range Plate Switches which are designed to blend in with the decor, complementing a wide range of other MK wiring devices. They are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications. These plate switches have Neon locator, i.e. A textured, polycarbonate moulding allowing the glow of the neon to be seen at almost any angle. Designed to complement the Logic plus 1, 2, or 3 gang plateswitches. It is easy to install in existing locations.
Features & Benefits:- Plate Switch, Intermediate operation, 10A Current rating
- Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1,6mm
- Positive switch action
- Does not need to e de-rated when used on fluorescent loads
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC, for extra wiring space
- Surface mounting box = K2160WHI
- Surface mounting box = k2140, for extra wiring space
- Confirms to IEC60669-12017 / BS EN60669-1, 2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- Amendment RoHS Directive (EU) 2015/863
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 1
- Finish
- White
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 1
- Finish
- White
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Gangs : 1
- Finish : White