/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Masterseal Compact 10A 1G 1W Push Switch

    86407 Masterseal Switch is aesthetically pleasing with a modern, slim and curved design, allowing the switches to blend easily with their surroundings.

    Overview

    86407 Masterseal Switch is aesthetically pleasing with a modern, slim and curved design, allowing the switches to blend easily with their surroundings.

    Specifications

    Others

    • Current Rating
      • 10 ampere
    • Operating Voltage
      • 110 - 250 @ 50/60 Hz voltage alternating current
    • Fixing Centers
      • 123.8 millimetre
      • 44 millimetre
    • Gangs
      • 1
    • High Current
      • No ampere
    • Ways
      • 1 millimetre
    • Brand
      • MK Electric
    • Poles
      • 1

    Others

    • Current Rating
      • 10 ampere
    • Operating Voltage
      • 110 - 250 @ 50/60 Hz voltage alternating current
    • Fixing Centers
      • 123.8 millimetre
      • 44 millimetre
    • Gangs
      • 1
    • High Current
      • No ampere
    • Ways
      • 1 millimetre
    • Brand
      • MK Electric
    • Poles
      • 1
    • Current Rating : 10 ampere
    • Operating Voltage : 110 - 250 @ 50/60 Hz voltage alternating current
    • Fixing Centers : 123.8 millimetre|44 millimetre
    • Gangs : 1
    • High Current : No ampere
    • Ways : 1 millimetre
    • Brand : MK Electric
    • Poles : 1
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    86407BGRY
    10A 1G Push SP(BELL)
    86407BGRY
    10A 1G Push SP(BELL)
    86407BWHI
    10A SP 1G 1W Push Switch with Bell
    86407BWHI
    10A SP 1G 1W Push Switch with Bell
    86407PGRY
    10A SP 1G 1W Push Switch Press PRTG
    86407PGRY
    10A SP 1G 1W Push Switch Press PRTG