/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Masterseal Compact 10A 3G Push Switch

    Masterseal™ Compact Switches from MK has been specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water.

    Overview

    Masterseal™ Compact Switches from MK has been specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water.

    Features & Benefits:
    • Waterproof and Dustproof
    • Temperature Tolerant
    • Durable Material
    • Robust Construction
    Certifications:
    • IEC 60669-1
    • BSEN/IEC60529
    • BS 5733
    Specifications

    Others

    • Operating Voltage
      • 110 - 250 @ 50/60 Hz voltage alternating current
    • Current Rating
      • 10 ampere
    • Fixing Centers
      • 123.8 millimetre
      • 44 millimetre
    • Brand
      • MK Electric
    • High Current
      • No ampere
    • Ways
      • 2 millimetre
    • Gangs
      • 3
    • Symbol
      • Press
    • Poles
      • 1

    Others

    • Operating Voltage
      • 110 - 250 @ 50/60 Hz voltage alternating current
    • Current Rating
      • 10 ampere
    • Fixing Centers
      • 123.8 millimetre
      • 44 millimetre
    • Brand
      • MK Electric
    • High Current
      • No ampere
    • Ways
      • 2 millimetre
    • Gangs
      • 3
    • Symbol
      • Press
    • Poles
      • 1
    • Operating Voltage : 110 - 250 @ 50/60 Hz voltage alternating current
    • Current Rating : 10 ampere
    • Fixing Centers : 123.8 millimetre|44 millimetre
    • Brand : MK Electric
    • High Current : No ampere
    • Ways : 2 millimetre
    • Gangs : 3
    • Symbol : Press
    • Poles : 1
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    86403GRY
    Compact Switch, 10A, 3-gang, 2-way, SP, Grey
    86403GRY
    Compact Switch, 10A, 3-gang, 2-way, SP, Grey
    86403WHI
    Compact Switch, 10A, 3-gang, 2-way, SP, White
    86403WHI
    Compact Switch, 10A, 3-gang, 2-way, SP, White