Wall Switches
Masterseal Compact 20A 1G Push Switch
MK Electric Masterseal™ Compact Modular Switches are new and innovative product which have been designed for use in outdoor/indoor.
MK Electric Masterseal™ Compact Modular Switches are new and innovative product which have been designed for use in outdoor/indoor.
Features & Benefits:- Waterproof and Dustproof
- Durable Material
- Temperature Tolerant
- Robust Construction
- Scientifically Formulated Gel Seal
Others
- Operating Voltage
- 110 - 250 @ 50/60 Hz voltage alternating current
- Current Rating
- 20 ampere
- Fixing Centers
- 123.8 millimetre
- 44 millimetre
- Brand
- MK Electric
- High Current
- Yes ampere
- Poles
- 2
- Gangs
- 1
Others
- Operating Voltage
- 110 - 250 @ 50/60 Hz voltage alternating current
- Current Rating
- 20 ampere
- Fixing Centers
- 123.8 millimetre
- 44 millimetre
- Brand
- MK Electric
- High Current
- Yes ampere
- Poles
- 2
- Gangs
- 1
- Operating Voltage : 110 - 250 @ 50/60 Hz voltage alternating current
- Current Rating : 20 ampere
- Fixing Centers : 123.8 millimetre|44 millimetre
- Brand : MK Electric
- High Current : Yes ampere
- Poles : 2
- Gangs : 1