/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Metalclad Plus™ High Current Switch

    Metalclad Plus™ high current switches are a range of double pole switches designed to control appliances rated at 32A or above. They are manufactured from heavy guage steel for a tough and impact resistant finish.

    Overview

    Metalclad Plus high current switches are a range of double pole switches designed to control appliances rated at 32A or above, such as showers, ovens and water heaters. They are manufactured from heavy guage steel for a tough and impact resistant finish.

    Features & Benefits:
    • Manufactured from heavy guage steel for a tough and impact resistant finish.
    • Backed out, in line terminals for easier installation.
    • Toggle action switches for easier user operation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Replaceable neon indicators.
    • 20 year guarantee
    Certifications:
    • IEC60669-1:2017
    • BSEN60947-3:2009
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric