/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Metalclad Plus™ Switch

    Metalclad Plus™ Switch is 10A, Single pole switch. An earth terminal is provided attached to rear of product and in base of mounting box1 & 2 gang wide rocker versions.

    Overview

    A comprehensive range of tough, impactresistant, surface mounted switches. Theyhave been designed to suit a wide variety ofapplications in factories, workshops, plantrooms, warehouses, schools and hospitals.The frontplate has smooth chamfered edgesengineered to fit flush with the backbox.Backboxes with or without side knockouts areavailable and all have a central knockout inthe base.

    Features & Benefits:
    • Plate Switch, 1 Gang, 2 Way,
    • 10A Current rating
    • Single pole
    • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x ,6mm²
    • Positive switch action
    • Does not need to e de-rated when used on fluorescent loads
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
    Certifications:
    • Confirms to IEC60669-12017 / BS EN60669-1, 2018
    • Low Voltage Directive 2014/35/
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Current Rating
      • 10 ampere
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Finish
      • Aluminum
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric

    Others

    • Current Rating
      • 10 ampere
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Finish
      • Aluminum
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric
    • Current Rating : 10 ampere
    • Ways : 2 millimetre
    • High Current : No ampere
    • Finish : Aluminum
    • Poles : 1
    • Gangs : 1
    • Brand : MK Electric