/content/hbtbt/ae/en/search-results.html

Wall Switches

MK 3 Gang Wide Rocker Switch

MK 3 Gang Wide Rocker Switch 10 A Wide Rocker Switch with flush mounting by MK's Essentials. Comes with a screwless design and a high-gloss finish for a contemporary look and feel. Clean, simple and uncomplicated.

Overview

MK’s Wide Rocker Switch is a 10 A Flush Mounting 3 Gang switch. Available in White and 5 more stylish colours including Matte Black, Champagne, Charcoal, Pearl and Titanium to compliment any modern interior design theme.

Essential ‘fit and forget’ solutions with the reliability and performance you’d expect. Backed by MK’s quality. Fully compliant with British Standards, MK Essentials is tested in our independently accredited UK testing facilities, and each product undergoes 100 electrical and visual testing at the point of manufacture. Comes with a screw less frontplate for easy fitting and safety from paint splatter and abrasions.

Features & Benefits:
  • Backed out and Captive screws to ensure installation is both easy and convenient
  • Range of products to suit any modern interior
  • Smooth transition between device and surround prevents dust collection
  • Clip-on surround can be removed and clipped back on
  • High Gloss Finish
Certifications:
  • BS EN 60669-1:2018
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Current Rating
    • 10 ampere
  • High Current
    • No ampere
  • Brand
    • MK Electric
  • Gangs
    • 3
  • Poles
    • 1

Others

  • Fixing Centers
    • 60.3 millimetre
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Current Rating
    • 10 ampere
  • High Current
    • No ampere
  • Brand
    • MK Electric
  • Gangs
    • 3
  • Poles
    • 1
  • Fixing Centers : 60.3 millimetre
  • Minimum Mounting Box Depth : 35 millimetre
  • Current Rating : 10 ampere
  • High Current : No ampere
  • Brand : MK Electric
  • Gangs : 3
  • Poles : 1
Product Number
Image
SKU
Description
alt
MV4783CHA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Charcoal
alt
MV4783CHM
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Champagne
alt
MV4783MBK
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Matte Black
alt
MV4783PRL
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Pearl
alt
MV4783TTA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Titanium
alt
MV4783W1CHA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Charcoal
alt
MV4783W1CHM
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Champagne
alt
MV4783W1MBK
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Matte Black
alt
MV4783W1PRL
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Pearl
alt
MV4783W1TTA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Titanium
Image
SKU
Description
alt
MV4783CHA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Charcoal
alt
MV4783CHM
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Champagne
alt
MV4783MBK
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Matte Black
alt
MV4783PRL
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Pearl
alt
MV4783TTA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, Two-Way, Titanium
alt
MV4783W1CHA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Charcoal
alt
MV4783W1CHM
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Champagne
alt
MV4783W1MBK
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Matte Black
alt
MV4783W1PRL
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Pearl
alt
MV4783W1TTA
Wide Rocker Switch, Flush, 10A, 3 Gang, SP, One-Way, Titanium