/content/hbtbt/ae/en/search-results.html

    wall switches

    MK Dimensions DP Switch Modules

    20A 1 Gang DP Switch with Neon and Front Flex Outlet Module

    Overview

    MK Dimensions double pole Switch Modules are manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions double pole Switch Modules are manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate. Designed for total quality, safety and reliability, the products boast a wealth of features that make them one of the safest and most advanced connection units available.
    • Products should be used with Faceplates from the MHFP Series
    Certifications:
    • Backed out, in line terminals for easier installation.
    • Double pole switching, where included provides with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Made from high grade polycarbonate.
    • 20 year guarantee.
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric