/content/hbtbt/ae/en/search-results.html

    Wall Switches

    One-way Switch 6AX

    The Blenze switches are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action.

    Overview

    The Blenze switches are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action.

    Specifications

    Others

    • Overall Width
      • 25 mm
    • Overall Height
      • 45 mm
    • Operating Voltage
      • 230 V
    • Current Rating
      • 6 A
    • Ways
      • 1 millimetre
    • Product Type
      • Switch Degrees Celsius
    • Brand
      • Blenze
    • Finish
      • White; Silky Satin Matt
    • Regulatory Approvals
      • IS3854:1997, RoHS Watt

    Others

    • Overall Width
      • 25 mm
    • Overall Height
      • 45 mm
    • Operating Voltage
      • 230 V
    • Current Rating
      • 6 A
    • Ways
      • 1 millimetre
    • Product Type
      • Switch Degrees Celsius
    • Brand
      • Blenze
    • Finish
      • White; Silky Satin Matt
    • Regulatory Approvals
      • IS3854:1997, RoHS Watt
    • Overall Width : 25 mm
    • Overall Height : 45 mm
    • Operating Voltage : 230 V
    • Current Rating : 6 A
    • Ways : 1 millimetre
    • Product Type : Switch Degrees Celsius
    • Brand : Blenze
    • Finish : White; Silky Satin Matt
    • Regulatory Approvals : IS3854:1997, RoHS Watt
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list