/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Plate Switch

    Logic PlusTM plate switches are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications.

    Overview

    Logic PlusTM plate switches are designed to blend in with the decor, whilst complementing a wide range of other MK wiring devices. They are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications. These switches do not have to be derated when used with fluorescent or inductive loads.

    Features & Benefits:
    • Plate Switch, 1 Gang, 2 Way, 10A Current rating
    • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x ,6mm²
    • Positive switch action
    • Does not need to be de-rated when used on fluorescent loads
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Flush mounting box = 861ZIC
    • Flush mounting box = 866ZIC, for extra wiring space
    • Surface mounting box = K2160WHI
    • Surface mounting box = k2104WHI, for extra wiring space
    Certifications:
    • Confirms to IEC60669-12017 / BS EN60669-1, 2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Ways
      • 2 millimetre
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric

    Others

    • Ways
      • 2 millimetre
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric
    • Ways : 2 millimetre
    • Poles : 1
    • Gangs : 1
    • Brand : MK Electric