TV/FM & Coaxial
K3523 Satellite Co-Axial Socket Outlets
Logic Plus Socket Outlets is TV/FM and Satellite Co-Axial Socket Outlets have been designed to perfectly complement modern interiors which are made from a high grade thermoset material which has an inherent antimicrobial property
Logic Plus Socket Outlets provides Comprehensive range of Part M compliant products including socket outlets with outboard rockers, wide rocker switches and graphite coloured frontplates.
Features & Benefits:- TV/FM Co-axial, socket outlet
- 1 Gang, Twin outlet
- IEC Female
- 45 Degrees angled connection
- Fully screened, non-isolated outlet
- Single outlet for connection to a single TV or FM Co-axial areial lead
- MK recommend the use of high quality, low loss Co-axial cable
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC for additional wiring space
- Surfacing mount box = K2140WHI
- Confirms to BS 5733:1995
- Clauses - 6, 8, 9, 11, 14, 15, 17, 18, 21, 22, 23 and 25.
- Low Voltage Directive 2006/95/EC
- IP Rating = IP2XD
Others
- Brand
- MK Electric
- Socket Type
- Diplexer
Others
- Brand
- MK Electric
- Socket Type
- Diplexer
- Brand : MK Electric
- Socket Type : Diplexer