/content/hbtbt/ae/en/search-results.html

TV/FM & Coaxial

MV3520 series TV Socket

MV3520 Series TV Socket is a 1 gang single outlet male non isolated TV socket.

Overview

MV3520 Series TV Socket is a 1 gang single outlet male non isolated TV socket.

Features & Benefits:
  • Single screw termination on TV outlets
  • Protected, fully enclosed PCBs
  • Meet all relevant BS requirements
  • Quick, simple and reliable terminal connection
  • IDC connectors on telephone outlets
Certifications:
  • BS 3041 Part 2:1977
  • BS 5733:2010
  • IEC 169-2:1977
Specifications

Others

  • Brand
    • MK Electric
  • Isolated/Non Isolated
    • Non-Isolated
  • Signal Type
    • TV

Others

  • Brand
    • MK Electric
  • Isolated/Non Isolated
    • Non-Isolated
  • Signal Type
    • TV
  • Brand : MK Electric
  • Isolated/Non Isolated : Non-Isolated
  • Signal Type : TV
Product Number
Image
SKU
Description
alt
MV3520CHA
TV Outlet, 1 Gang Single, Male, Non-Isolated, Charcoal
alt
MV3520CHM
TV Outlet, 1 Gang Single, Male, Non-Isolated, Champagne
alt
MV3520MBK
TV Outlet, 1 Gang Single, Male, Non-Isolated, Matte Black
alt
MV3520PRL
TV Outlet, 1 Gang Single, Male, Non-Isolated, Pearl
alt
MV3520TTA
TV Outlet, 1 Gang Single, Male, Non-Isolated, Titanium
Image
SKU
Description
alt
MV3520CHA
TV Outlet, 1 Gang Single, Male, Non-Isolated, Charcoal
alt
MV3520CHM
TV Outlet, 1 Gang Single, Male, Non-Isolated, Champagne
alt
MV3520MBK
TV Outlet, 1 Gang Single, Male, Non-Isolated, Matte Black
alt
MV3520PRL
TV Outlet, 1 Gang Single, Male, Non-Isolated, Pearl
alt
MV3520TTA
TV Outlet, 1 Gang Single, Male, Non-Isolated, Titanium