/content/hbtbt/ae/en/search-results.html

    Receivers

    EASYCLICK EnOcean flush-mounted receiver

    Discontinued

    The EASYCLICK bidirectional roller shutter receiver can not only receive radio signals, but also sends back its status with every change

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Features & Benefits:
    • Sun sensor / Twilight sensor / Wind sensor / Rain sensor
    • 4 possible positions UP/DOWN for light scenes
    • Lockout guard with window contact / window handle
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA