Receivers
EASYCLICK EnOcean valve actuator
The valve actuators allow convenient control of the radiator heating in individual rooms.
Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters
a gentle finger pressure so that an electrical impulse is generated - and
without any power source! This energy is generated on the interference-free
868 MHz frequency is a radio signal used by various electrical consumers
such as light sources, blinds and roller shutter motors. To this end
consumers are only equipped with receivers.
Features & Benefits:- Fast and clean assembly
- Functionality and flexibility