/content/hbtbt/ae/en/search-results.html

    Transmitters

    EASYCLICK EnOcean antenna module

    Discontinued

    EASYCLICK antenna modules are part of the PEHA-EASYCLICK system. This antenna module receives all signals of the EASYCLICK transmitters and repeaters in its receiving range.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA