/content/hbtbt/ae/en/search-results.html

    Transmitters

    EASYCLICK EnOcean Centraline AX/NX antenna module

    Centraline AX/NX EASYCLICK antenna modules are part of the PEHA EASYCLICK system. These antenna modules receive all signals from the EASYCLICK transmitters and repeaters in their receiving range.

    Overview

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA