/content/hbtbt/ae/en/search-results.html

    Transmitters

    EASYCLICK EnOcean Universalsender

    Discontinued

    The EASYCLICK transmitter board is part of the PEHA radio system. It is particularly suitable for areas where no repairs are required, e.g. Renovation, retrofitting of electrical systems or offices with mobile walls.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The EASYCLICK transmitter board can be connected to conventional buttons, for example in WAB buttons,

    with 4 inputs and

    a common ladder, with the entrances two rockers of a

    Simulate PTM 200 (as in wall transmitter and hand-held transmitter), i.e., 2 x ON/OFF

    or 2 x UP/DOWN, example - with two inputs can be connected via a serial button

    ON/OFF - with a second serial button a further

    One-touch functions are only available with Easyclickpro and

    bidirectional receivers possible, no switches must be connected

    with 2 batteries type CR2032r several days in the dark possible. Instant signal transmission as soon as a window opens or closes, triggered by a window magnet. The window contact can be mounted on any frame profile. Due to the wireless radio transmission, subsequent upgrading with window contacts is possible for improved security. An optional CR1225 buffer battery can be used. Compatible with EASYCLICK receivers.

    Features & Benefits:
    • For connection to conventional probes
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA