/content/hbtbt/ae/en/search-results.html

    Transmitters

    EASYCLICK EnOcean wall transmitter, AURA

    Discontinued

    The EASYCLICK wall transmitter is battery- and maintenance-free, energy is generated at the touch of a button. The transmission of the EASYCLICK radio frequency takes place on the European harmonized frequency.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Features & Benefits:
    • Without battery
    • Maintenance-free
    • Reduced risk of malfunctions
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA