/content/hbtbt/ae/en/search-results.html

    transmitters

    EASYCLICK EnOcean wall transmitter, DIALOG

    The EASYCLICK wall transmitter is battery- and maintenance-free, energy is generated at the touch of a button. The transmission of the EASYCLICK radio frequency takes place on the European harmonized frequency.

    Overview

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Features & Benefits:
    • Without battery
    • Maintenance-free
    • Reduced risk of malfunctions
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA