Transmitters
Easyfit Transmitter
Easyfit Transmitters by PEHA are dual channel wall-mounted transmitters compatible with frame for EDIZIO.
Easyfit Transmitters by PEHA are dual channel wall-mounted transmitters compatible with frame for EDIZIO.The transmitters can be mounted on the wall using screws or adhesive. They can be used to expand existing flush-mounted combinations and can be installed without additional flush-mounted boxes.
Others
- Finish
- Matte
- Wireless Frequency
- 868.3 MHz hertz
- Gangs
- 1
- Channels
- 2
- Brand
- PEHA
Others
- Finish
- Matte
- Wireless Frequency
- 868.3 MHz hertz
- Gangs
- 1
- Channels
- 2
- Brand
- PEHA
- Finish : Matte
- Wireless Frequency : 868.3 MHz hertz
- Gangs : 1
- Channels : 2
- Brand : PEHA