/content/hbtbt/ae/en/search-results.html

    Transmitters

    EnOcean Easyclick mini hand transmitter, black, 4 channels

    The Easyclick mini hand transmitter is suitable to switch and dim lighting, to open and close shutters and to adjust the slats for blinds.

    Overview

    The Easyclick mini hand transmitter is suitable to switch and dim lighting, to open and close shutters and to adjust the slats for blinds. It can be connected without battery and without location. The garage door can also be opened when you get home and the welcome scene can be activated. The small and ergonomic mini hand transmitter in closed housing is designed as a remote control and has 4 buttons. In 2-touch operation, the key pair A/B and C/D belong together.

    Housing color: black

    Tastenfarbe: grau

    Dimensions: W 50 mm x L 82 mm x H 21 mm

    Weight: 50g

    Others
    Name
    Description
    File Size
    Date
    Size
    00364113 Installations- und Bedienungsanleitung
    application/pdf 156.27 KB
    5/8/2023
    156.27 KB
    Name
    Description
    File Size
    Date
    Size
    00364113 Installations- und Bedienungsanleitung
    application/pdf 156.27 KB
    5/8/2023
    156.27 KB
    Name
    Description
    File Size
    Date
    Size
    00364113 Installations- und Bedienungsanleitung
    156.27 KB
    5/8/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list