Transmitters
Modular Card Switch Transmitter
The Modular Card Switch Transmitter by MK Electric Echo™ having 868.3 MHz operating frequency and 55 x 55mm dimensions. It is use with K5776, K5779 frames and K5412 locator.
The Modular Card Switch Transmitter by MK Electric Echo™ having 868.3 MHz operating frequency and 55 x 55mm dimensions. It is use with K5776, K5779 frames and K5412 locator. It can be used in building, office, home or hotel suite.
Features & Benefits:- Wireless
- Batteryless hence low maintenance and low running costs
- Self-powered
- Automated systems
- Energy savings
- ETSI EN 301489-1/3
- ETSI EN 300220-1/2
Others
- Overall Width
- 55 mm
- Overall Height
- 55 mm
- Wireless Frequency
- 868.3 MHz hertz
- Finish
- Aluminum
- Brand
- MK Electric
Others
- Overall Width
- 55 mm
- Overall Height
- 55 mm
- Wireless Frequency
- 868.3 MHz hertz
- Finish
- Aluminum
- Brand
- MK Electric
- Overall Width : 55 mm
- Overall Height : 55 mm
- Wireless Frequency : 868.3 MHz hertz
- Finish : Aluminum
- Brand : MK Electric
Please Sign In to view part numbers available for purchase based on your account