Bi-Directional Amplifiers
PSC Fiber DAS FIPLEX BY HONEYWELL VHF + UHF
Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications. Fiplex FLEX Series DAS solutions address the most difficult and complex design and deployment challenges. Flexibility, redundancy, and survivability deliver true mission-critical performance as well as flexible configurations to align with any deployment requirement.
Features & Benefits:- Specifically designed for LMR and Public Safety Applications
- Redundancy features
- Field expandable
- No need of “Front End BDA” or “POI”, reduced infrastructure cost
- Channelized
- Programmable uplink squelch (per channel and time slot) for reduced
- UL noise contribution
- Software programmable channel selective or band selective operation, suitable for highly congested RF environments
- Centralized operation, single point of access
- AGC per channel and time slot
- Supports Over The Air (OTA) operation
- NFPA Compliant
- Preserves the far end communications and protects BTS Rx
- sensitivity
- Works with Public Safety Centric DAS Remotes (DH Series)
- FCC Compliant
- IFC 2015, 2018, 2021 Edition Standard
- ISO 9001 PECB Certified
- NFPA 72, 2013 Edition Standard
- NFPA 1221, 2016, 2019 Edition Standard
- ROHS compliany
- UL2524 2nd Edition Listing with SGS, Nationally Recognized
- Testing Laboratory (NRTL) approved by OSHA for UL2524
Please Sign In to view part numbers available for purchase based on your account