/content/hbtbt/ae/en/search-results.html

    Handsets & Telephones

    Digital Type B Outstation

    Discontinued

    The new Network 16 range of outstations comprises of a digital Type A, Digital Type B and the new Digital DDA interface to enable the EVCS-TAP to connect onto the Network 16 loop.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The new Network 16 range of outstations comprises of a digital Type A, Digital Type B and the new Digital DDA interface to enable the EVCS-TAP to connect onto the Network 16 loop. The Type B handset is compatible with all Network 16 systems and is available in both surface and flush types and available in either red or green finishes.

    Features & Benefits:
    • Compact design
    • High volume ringer
    • Status LED
    • Full duplex operation