/content/hbtbt/ae/en/search-results.html

    Handsets & Telephones

    EVCS Network 8 Master Handset

    EVCS Network 8 Master Handset features conference calling and has a clear, four line backlit display which shows the calling outstation name in plain text

    Overview

    EVCS Network 8 Master Handset is a system for larger Disabled Refuge and Emergency telephone installations. Its distributed loop architecture provides a competitive system from 8 to 256 communication points as well as multiple control locations VCS is a fixed, secure, bi-directional fully-duplex voice communication system, to assist fire fighters within high rise buildings or large sites where radio communication may not be possible The EVCS Network 8 system also enables Emergency Assist Alarm systems to be connected directly Control of the EVCS is simplicity itself. The Network 8 System Master Handset allows swift identification of outstations via its on-board directory and clear backlit display. The master console has a clear four line backlit display which shows the calling outstation name in plain text, and calls can be made to outstations by either dialling the number of the unit, or choosing the name from a text dialling directory

    Features & Benefits:
    • Fully addressable
    • Duplex two way communication
    • System flexibility
    • Multiple line conversations
    • Up to 8 master handsets
    • Fully monitored stand-alone system
    Certifications:
    • EN55103-1
    • EN55103-2
    • BS5839-pt9
    • BS9999
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    NETWORK 8 EXCHANGE UNIT Data Sheet
    application/pdf 190.4 KB
    11/1/2020
    190.4 KB
    NETWORK 8 MASTER HANDSET Data Sheet
    application/pdf 222.66 KB
    2/1/2020
    222.66 KB
    NETWORK 8 MASTER HANDSET Data Sheet
    application/pdf 223.85 KB
    3/1/2020
    223.85 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Network 8 Desk Master Handset Datasheet
    application/pdf 213.68 KB
    5/14/2023
    213.68 KB
    Network 8 Wall Master Handset Datasheet
    application/pdf 222.66 KB
    5/14/2023
    222.66 KB
    Network 8 Line Exchange Unit Datasheet
    application/pdf 190.4 KB
    5/14/2023
    190.4 KB
    Name
    Description
    File Size
    Date
    Size
    Network 8 Desk Master Handset Datasheet
    application/pdf 213.68 KB
    5/14/2023
    213.68 KB
    NETWORK 8 EXCHANGE UNIT Data Sheet
    application/pdf 190.4 KB
    11/1/2020
    190.4 KB
    NETWORK 8 MASTER HANDSET Data Sheet
    application/pdf 222.66 KB
    2/1/2020
    222.66 KB
    NETWORK 8 MASTER HANDSET Data Sheet
    application/pdf 223.85 KB
    3/1/2020
    223.85 KB
    Network 8 Wall Master Handset Datasheet
    application/pdf 222.66 KB
    5/14/2023
    222.66 KB
    Network 8 Line Exchange Unit Datasheet
    application/pdf 190.4 KB
    5/14/2023
    190.4 KB
    Name
    Description
    File Size
    Date
    Size
    NETWORK 8 EXCHANGE UNIT Data Sheet
    190.4 KB
    11/1/2020
    NETWORK 8 MASTER HANDSET Data Sheet
    222.66 KB
    2/1/2020
    NETWORK 8 MASTER HANDSET Data Sheet
    223.85 KB
    3/1/2020
    Network 8 Desk Master Handset Datasheet
    213.68 KB
    5/14/2023
    Network 8 Wall Master Handset Datasheet
    222.66 KB
    5/14/2023
    Network 8 Line Exchange Unit Datasheet
    190.4 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    EVCS-MS
    EVCS Network 8 Master Handset: 11-18V DC: 88 mA: LCD: 12 Keyboard
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-evcs-ms-evcs-network-8-master-handset-primaryimage
    EVCS-MS
    EVCS Network 8 Master Handset: 11-18V DC: 88 mA: LCD: 12 Keyboard
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-evcs-ms-evcs-network-8-master-handset-primaryimage
    EVCS-MSWM
    Network 8 Master Handset - Wall Mount
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-evcs-mswm-evcs-network-8-master-handset-primaryimage
    EVCS-MSWM
    Network 8 Master Handset - Wall Mount
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-evcs-mswm-evcs-network-8-master-handset-primaryimage