/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    4 Channel Power Amplifier

    The power amplifier has four independent amplifier channels (100 V) and is compatible with the VARIODYN® D1 system. It is controlled & monitored by DOM or Comprio.

    Overview

    The Power Amplifier for the voice alarm system VARIODYN D1 in class D technology with four independent power channels and galvanic isolated 100 V direct outputs, symmetric inputs, inrush current limitation and soft start. The power amplifier is controlled and monitored by DOM or Comprio. Four built-in fans with smooth temperature controlled speed control.

    Features & Benefits:
    • Power amplifier 4-channel
    • Efficiency higher than 80 %
    • Control and monitoring by DOM
    • Integrated electronic protection against thermal overload and short-circuit on the output
    Certifications:
    • EN 54-16
    Others
    Name
    Description
    File Size
    Date
    Size
    Arquitectura Sistema VARIODYN D1 Catalog
    application/pdf 5.22 MB
    6/1/2019
    5.22 MB
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    application/pdf 6.48 MB
    6/1/2019
    6.48 MB
    Name
    Description
    File Size
    Date
    Size
    Arquitectura Sistema VARIODYN D1 Catalog
    application/pdf 5.22 MB
    6/1/2019
    5.22 MB
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    application/pdf 6.48 MB
    6/1/2019
    6.48 MB
    Name
    Description
    File Size
    Date
    Size
    Arquitectura Sistema VARIODYN D1 Catalog
    5.22 MB
    6/1/2019
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    6.48 MB
    6/1/2019
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list