/content/hbtbt/ae/en/search-results.html

Power Amplifiers

AM-50 Series Power Amplifier

The Gamewell-FCI by Honeywell, AM-50 Series amplifiers are a 50 watt, digital, switching power amplifier.

Overview
The Gamewell-FCI, AM-50 Series amplifiers are a 50 watt, digital, switching power amplifier.The following lists the two types of AM-50 Series amplifiers that may be ordered.• The AM-50-25 amplifier produces 25 VRMS audio output.• The AM-50-70 amplifier produces 70.7VRMS audio output.The amplifiers are components of the following E3 Series® Systems.• E3 Series Expandable Emergency Evacuation System• E3 Series Combined Fire and Mass Notification System• E3 Series Broadband Voice Evacuation SystemEach AM-50 Series amplifier provides two speaker circuits that can be wired Style Y (Class “B”) or Style Z (Class “A”). The terminal connections can accommodate up to 12 AWG, twisted-pair, shielded wire. Both speaker circuits produce a combined total of 50 watts of power. The 50 watts of power can be divided between the two integral Class A/B speaker circuits. The two speaker circuits may be individually activated and supervised by an INI-VGX Transponder Voice Gateway.The AM-50 Series amplifier can be programmed to broadcast sixteen messages generated from its local INI-VGX Voice Gateway. In addition, the AM-50 Series amplifiers produce superior clarity for intelligible LIVE voice paging.When the selected System Sensor, speakers are used with the Manufacturer’s 520 Hz audiophile, the E3 Series® System is compliant with UL Standard 464 Low Frequency requirements.Features & Benefits:
  • Provides digital, switching amplifier technology
  • Produces 50 watts of digital power
  • Includes 2 speaker circuits, wired Style Y (Class B) or Style Z (Class A)
  • Up to 4 AM-50 Series amplifiers with the same output voltage can be controlled by the INI-VGX voice gateway
Certifications:
  • UL® Standard 864, 9th Edition
  • UL Standard UL2572 for Mass Notification
  • UL Standard 464 for 520 Hz Low Frequency
Specifications

Others

  • Main Power Supply Voltage
    • 20.4 - 27.3 voltage direct current
  • Standby Current
    • 0.086 ampere
  • Speaker Outputs
    • Two Speaker Circuit, Wired Style Y (Class B) or Style Z (Class A)
  • Alarm Current
    • 2.206 A @ 50 W
  • Maximum Operating Humidity
    • 0.93
  • Brand
    • Gamewell-FCI
  • Speaker Circuit
    • 50 @ 25 Vrms Watt

Others

  • Main Power Supply Voltage
    • 20.4 - 27.3 voltage direct current
  • Standby Current
    • 0.086 ampere
  • Speaker Outputs
    • Two Speaker Circuit, Wired Style Y (Class B) or Style Z (Class A)
  • Alarm Current
    • 2.206 A @ 50 W
  • Maximum Operating Humidity
    • 0.93
  • Brand
    • Gamewell-FCI
  • Speaker Circuit
    • 50 @ 25 Vrms Watt
  • Main Power Supply Voltage : 20.4 - 27.3 voltage direct current
  • Standby Current : 0.086 ampere
  • Speaker Outputs : Two Speaker Circuit, Wired Style Y (Class B) or Style Z (Class A)
  • Alarm Current : 2.206 A @ 50 W
  • Maximum Operating Humidity : 0.93
  • Brand : Gamewell-FCI
  • Speaker Circuit : 50 @ 25 Vrms Watt
Data Sheet
Name
Description
File Size
Date
Size
AM-50 Series Amplifer Data Sheet
application/pdf 140.98 KB
5/14/2023
140.98 KB
INX Network Audio Transponder Data Sheet
application/pdf 508.71 KB
5/14/2023
508.71 KB
Name
Description
File Size
Date
Size
AM-50 Series Amplifer Data Sheet
application/pdf 140.98 KB
5/14/2023
140.98 KB
INX Network Audio Transponder Data Sheet
application/pdf 508.71 KB
5/14/2023
508.71 KB
Name
Description
File Size
Date
Size
AM-50 Series Amplifer Data Sheet
140.98 KB
5/14/2023
INX Network Audio Transponder Data Sheet
508.71 KB
5/14/2023