Power Amplifiers
Class-D Mixer Amplifier
Class-D Mixer Amplifier from Honeywell are highly flexible mixer amplifiers for a wide variety of voice and background music applications such as retail shops, restaurants and bars, service centers, houses of worship, warehouses and many more.
Class-D Mixer Amplifier from Honeywell are highly flexible mixer amplifiers for a wide variety of voice and background music applications such as retail shops, restaurants and bars, service centers, houses of worship, warehouses and many more.
Features & Benefits:- Full amplifier protection and self restoring from failure
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Signal to Noise Ratio
- less than 90 decibel
- Overall Width
- 483 millimetre
- Main Power Supply Voltage
- 100 to 120; 220 to 240 volt
- Maximum Operating Humidity
- 95 Percentage
- Overall Depth
- 366 millimetre
- Power Consumption
- less than 35 watt
- Overall Height
- 89 millimetre
- Product Type
- Mixer Amplifier Degrees Celsius
- Non-Linear Distortion
- <0.5 Percentage
- Nominal Output Power
- 90 Watt
- Channels
- 1
- Brand
- Honeywell
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Signal to Noise Ratio
- less than 90 decibel
- Overall Width
- 483 millimetre
- Main Power Supply Voltage
- 100 to 120; 220 to 240 volt
- Maximum Operating Humidity
- 95 Percentage
- Overall Depth
- 366 millimetre
- Power Consumption
- less than 35 watt
- Overall Height
- 89 millimetre
- Product Type
- Mixer Amplifier Degrees Celsius
- Non-Linear Distortion
- <0.5 Percentage
- Nominal Output Power
- 90 Watt
- Channels
- 1
- Brand
- Honeywell
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Signal to Noise Ratio : less than 90 decibel
- Overall Width : 483 millimetre
- Main Power Supply Voltage : 100 to 120; 220 to 240 volt
- Maximum Operating Humidity : 95 Percentage
- Overall Depth : 366 millimetre
- Power Consumption : less than 35 watt
- Overall Height : 89 millimetre
- Product Type : Mixer Amplifier Degrees Celsius
- Non-Linear Distortion : <0.5 Percentage
- Nominal Output Power : 90 Watt
- Channels : 1
- Brand : Honeywell