/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    Digital Mixer

    The Digital Mixer / Matrix 8 inputs and 8 outputs is designed wit 8 balanced MIC / LINE inputs with Euroblock connectors, 8 balanced LINE inputs with RCA connectors, 8 balanced outputs with Euroblock connectors and a headphone output.

    Overview

    The Digital Mixer / Matrix 8 inputs and 8 outputs is designed wit 8 balanced MIC / LINE inputs with Euroblock connectors, 8 balanced LINE inputs with RCA connectors, 8 balanced outputs with Euroblock connectors and a headphone output.

    The Paging function in real time is done through the microphone of a mobile device. It includes TCP / IP interface for remote control and 2 GPI ports. The device is controllable from MP MFC wall panel, mobile devices (iOS, Android, Windows) and 3rd party devices.