/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    Distributed Audio Amplifier

    The NFC-50/100DA, 50/100 watt intelligent amplifiers are used for audio message amplification and designed as self-contained units and can be conveniently installed near an area of protection to reduce wiring demands for speaker circuit outputs.

    Overview

    The Notifier's first command NFC-50/100DA are intelligent 50 watt and 100 watt amplifiers that are used with the NFC-50/100 Emergency Command Center.

    These distributed audio amplifiers amplify an audio message for distribution throughout a facility when additional audio power is required. They are designed as self-contained units and can be conveniently installed near an area of protection to reduce wiring demands for speaker circuit outputs. For applications that require additional capacity, expand the First Command system's total wattage and speaker circuit capability.

    Features & Benefits:
    • Any combination of up to eight NFC-50DAs, NFC-50/100DAs, or NFC-125DAs per system can be used with the NFC-50/100 for a total of 1100 watts of audio power and 24 speaker circuit outputs
    • Supports both Class A (Style Z) and Class B (Style Y) wiring
    • Easy setup and configuration by using a simple, built-in web based programming utility on the NFC-50/100
    • UL2572 (Communication and Control Units Mass Notification Systems). UL 864 (Emergency Voice Evacuation for Fire)
    • The NFC-50/100DA can be used in the following configurations:
    • – 50 Watts primary / 50 Watts back up
    • – 100 watts primary / No back up
    • – 100 watts primary / 50 Watts backup (Optional NFCBDA-BU required)
    Certifications:
    • UL Listed S635
    • CSFM: 7300-0028:0266
    • Standards and Codes
    • UL 864
    • UL 2572
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER