/content/hbtbt/ae/en/search-results.html

Power Amplifiers

Distributed Audio Amplifier-NFC-125DA

The NFC-125DA, 125 watt intelligent amplifiers are used for audio message amplification and designed as self-contained units and can be conveniently installed near an area of protection to reduce wiring demands for speaker circuit outputs.

Overview

The Notifier's first command NFC-125DAE are intelligent 125 watt amplifiers that are used with the NFC-50/100 Emergency Command Center.

These distributed audio amplifiers amplify an audio message for distribution throughout a facility when additional audio power is required. They are designed as self-contained units and can be conveniently installed near an area of protection to reduce wiring demands for speaker circuit outputs. For applications that require additional capacity, expand the First Command system's total wattage and speaker circuit capability.

Features & Benefits:
  • Any combination of up to eight NFC-50DAs, NFC-50/100DAs, or NFC-125DAEs per system can be used with the NFC-50/100 for a total of 1100 watts of audio power and 24 speaker circuit outputs
  • Supports both Class A (Style Z) and Class B (Style Y) wiring
  • Easy setup and configuration by using a simple, built-in web based programming utility on the NFC-50/100
  • UL2572 (Communication and Control Units Mass Notification Systems). UL 864 (Emergency Voice Evacuation for Fire)
  • Built-in power supply and battery charger that supports up to 35AH. (For batteries larger than 18 AH, use the BB-26 or NFS-LBB Battery Box.)
  • NFC-50DA and NFC-50/100DA are field selectable for 25Vrms or 70Vrms of operation. NFC-125DA operates at 25 volt
  • Sturdy, scratch resistant cabinet
Certifications:
  • UL Listed S635
  • CSFM: 7300-0028:0266
  • Standards and Codes
  • UL 864
  • UL 2572
Specifications

Others

  • Maximum Operating Humidity
    • 93 ±2%
  • Speaker Outputs
    • Four Supervised Class B (Style Y) or Class A (Style Z)
  • Brand
    • Notifier
  • Speaker Circuit
    • 125 @ 25 Vrms Watt
  • Battery Charging Capacity
    • 18 Ah volt
  • Product Type
    • FirstCommand Degrees Celsius

Others

  • Maximum Operating Humidity
    • 93 ±2%
  • Speaker Outputs
    • Four Supervised Class B (Style Y) or Class A (Style Z)
  • Brand
    • Notifier
  • Speaker Circuit
    • 125 @ 25 Vrms Watt
  • Battery Charging Capacity
    • 18 Ah volt
  • Product Type
    • FirstCommand Degrees Celsius
  • Maximum Operating Humidity : 93 ±2%
  • Speaker Outputs : Four Supervised Class B (Style Y) or Class A (Style Z)
  • Brand : Notifier
  • Speaker Circuit : 125 @ 25 Vrms Watt
  • Battery Charging Capacity : 18 Ah volt
  • Product Type : FirstCommand Degrees Celsius
Data Sheet
Name
Description
File Size
Date
Size
NFC-50DA(E), NFC-125DA(E), NFC-50/100DA Data Sheet
application/pdf 115.23 KB
5/14/2023
115.23 KB
NFC-50-100(E) Data Sheet
application/pdf 531.48 KB
5/14/2023
531.48 KB
Name
Description
File Size
Date
Size
NFC-50DA(E), NFC-125DA(E), NFC-50/100DA Data Sheet
application/pdf 115.23 KB
5/14/2023
115.23 KB
NFC-50-100(E) Data Sheet
application/pdf 531.48 KB
5/14/2023
531.48 KB
Name
Description
File Size
Date
Size
NFC-50DA(E), NFC-125DA(E), NFC-50/100DA Data Sheet
115.23 KB
5/14/2023
NFC-50-100(E) Data Sheet
531.48 KB
5/14/2023