/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    Intelligent 125-Watt Amplifier

    Discontinued

    ECS-125W Amplifiers are capable of producing 125-watts of audio power. Up to eight ECS-125Ws can be used on the voice evacuation system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Each ECS-125W Amplifier is capable of producing 125-watts of audio power. Up to eight ECS-125Ws can be used on the voice evacuation system. The ECS-125W amplifier has its own power supply with battery backup and four speaker circuits which can be expanded to eight speaker circuits with the optional ECS-CE4. The ECS-125W is fully supervised by the main panel for trouble conditions.

    Features & Benefits:
    • SBUS addressable, up to eight ECS-125Ws per system for a total of 1000 watts
    • Each ECS-125W is supervised and has four onboard audio circuits expandable to eight for a system total of 64 audio circuits
    • ECS-125W uses an easy to install wire harness to connect the ECS-CE4 audio circuit expander
    • Can be mounted up to 6000 feet away from ECS-Series panel
    • The ECS-125W has it’s own power supply and backup battery
    • Two-wires for the voice bus and four-wires for the SBUS connections
    • Available in a red or black cabinet
    • 120V AC or 240V AC operation
    Certifications:
    • NFPA 13
    • NFPA 70
    • NFPA 72
    • UL 1711
    • UL 2572
    • UL 864
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt