/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    Isolating Amplifiers DC/DC KFD1x

    The SBC isolating amplifiers KFD1x isolate individual analog channels not only from input to output, but also from the supply from frame ground potential. This electrical separation is particularly recommended for long lines in large installations.

    Overview

    The SBC isolating amplifiers KFD1x isolate individual analog channels not only from input to output, but also from the supply and from frame ground potential. This electrical separation is particularly recommended for long lines in large installations. However, the SBC KFD1 can also be used to amplify a weak signal and convert it into a noise-proof current signal.

    Features & Benefits:
    • Available in two versions with different input ranges
    • Conversion time 20 ms
    • 0.5% accuracy at full scale
    • Output electrically isolated from input with optical isolating amplifier
    Others
    Name
    Description
    File Size
    Date
    Size
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    Name
    Description
    File Size
    Date
    Size
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    Name
    Description
    File Size
    Date
    Size
    C Annex
    445.2 KB
    6/1/2023
    C Anhang
    452.16 KB
    6/1/2023
    C Appendice
    446.81 KB
    6/1/2023
    A Produkte
    47.01 MB
    6/1/2023
    C Annexe
    453.29 KB
    6/1/2023
    A Prodotti
    46.99 MB
    6/1/2023
    A Produits
    47.02 MB
    6/1/2023
    A Products
    46.92 MB
    6/1/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    KFD11JVTN
    Isolating Amplifier DCDC, Analog Channel, IO Range, 0-10V DC, 0-20Ma
    KFD11JVTN
    Isolating Amplifier DCDC, Analog Channel, IO Range, 0-10V DC, 0-20Ma
    KFD12JVTN
    Isolating Amplifier DCDC, Analog Channel, Input Range, 0-75V DC, 0-60Ma, Output Range, 0-10V DC, 0-20Ma
    KFD12JVTN
    Isolating Amplifier DCDC, Analog Channel, Input Range, 0-75V DC, 0-60Ma, Output Range, 0-10V DC, 0-20Ma