Power Amplifiers
KB S600P Mixer Amplifier
KB S600P Mixer Amplifiers are highly flexible mixer amplifier designed for a wide variety of voice and background music applications
KB S600P Mixer Amplifiers are 5-input mixer amplifier for background music applications such as retail shops, restaurants and bars, service centers, houses of warship, warehouses. It has automatic mute function for paging and announcements and individual input gain controls with master volume control
Features & Benefits:- 3 microphones and 2 auxiliary inputs
- 1 line output
- 100V, 70V and 4-16 Ohms transformer-isolated speaker outputs
- bass and treble tone controls
- LED level meter
- Speaker output short circuit protection
Others
- Main Power Supply Voltage
- 220-240 VAC
- Overall Width
- 483 mm
- Overall Depth
- 366 mm
- Maximum Frequency Response
- 15000 KHz
- Signal to Noise Ratio
- 73 dB
- Impedance
- 600 Ohms
- Overall Height
- 80 mm
- Indicators
- Power; output level
- Speaker Outputs
- 350 W
- Main Power Supply Protection
- Ac Fuse 8 A
- Minimum Frequency Response
- 60 KHz
- Speaker Circuit Wattage
- 260 W Watt
- For Use With
- Loudspeaker millimetre
- Cooling Method
- Internal 12 VDC fan; extensive heat sinking voltage direct current
- Brand
- Honeywell
- Product Type
- Mixer Amplifier Degrees Celsius
Others
- Main Power Supply Voltage
- 220-240 VAC
- Overall Width
- 483 mm
- Overall Depth
- 366 mm
- Maximum Frequency Response
- 15000 KHz
- Signal to Noise Ratio
- 73 dB
- Impedance
- 600 Ohms
- Overall Height
- 80 mm
- Indicators
- Power; output level
- Speaker Outputs
- 350 W
- Main Power Supply Protection
- Ac Fuse 8 A
- Minimum Frequency Response
- 60 KHz
- Speaker Circuit Wattage
- 260 W Watt
- For Use With
- Loudspeaker millimetre
- Cooling Method
- Internal 12 VDC fan; extensive heat sinking voltage direct current
- Brand
- Honeywell
- Product Type
- Mixer Amplifier Degrees Celsius
- Main Power Supply Voltage : 220-240 VAC
- Overall Width : 483 mm
- Overall Depth : 366 mm
- Maximum Frequency Response : 15000 KHz
- Signal to Noise Ratio : 73 dB
- Impedance : 600 Ohms
- Overall Height : 80 mm
- Indicators : Power; output level
- Speaker Outputs : 350 W
- Main Power Supply Protection : Ac Fuse 8 A
- Minimum Frequency Response : 60 KHz
- Speaker Circuit Wattage : 260 W Watt
- For Use With : Loudspeaker millimetre
- Cooling Method : Internal 12 VDC fan; extensive heat sinking voltage direct current
- Brand : Honeywell
- Product Type : Mixer Amplifier Degrees Celsius