Power Amplifiers
MMA 240 Mixing Amplifier
MMA 240 mixing amplifiers are five zone mixing amplifiers with 240W rated output power. They are designed for background music and public address broadcast for up to five different zones.
MMA 240 mixing amplifiers have 0.5% harmonic distortion at the nominal level. Amplifiers have one slot for interchangeable music source modules, 6 Mic/Line inputs, gain control, paging microphone input, chime function, phantom power, priority inputs, graphic equalizer and five zone selector.
Others
- Main Power Supply Voltage
- 230 voltage alternating current
- Power Consumption
- 280 watt
- Minimum Transmission Frequency
- 50 hertz
- Maximum Transmission Frequency
- 15000 hertz
- Brand
- Esser
- Channels
- 5
- Non-Linear Distortion
- <0.5 Percentage
Others
- Main Power Supply Voltage
- 230 voltage alternating current
- Power Consumption
- 280 watt
- Minimum Transmission Frequency
- 50 hertz
- Maximum Transmission Frequency
- 15000 hertz
- Brand
- Esser
- Channels
- 5
- Non-Linear Distortion
- <0.5 Percentage
- Main Power Supply Voltage : 230 voltage alternating current
- Power Consumption : 280 watt
- Minimum Transmission Frequency : 50 hertz
- Maximum Transmission Frequency : 15000 hertz
- Brand : Esser
- Channels : 5
- Non-Linear Distortion : <0.5 Percentage